225.S71.HUB RB 15/16"
10010503
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 225
- Bore Size Max (in): 2.25 in
- Coupling Model(s): Series 71
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.34 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 4.94 in
- Hub Length (in): 2 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 5.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71 size 225 coupling.