150.S71.HUB STD RB 5/8"
10010310
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 150
- Bore Size Max (in): 1.5 in
- Coupling Model(s): Series 71
- Height: 4.50
- Hub Barrel Outside Diameter (in): 2.31 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 3.59 in
- Hub Length (in): 1.31 in
- Hub Style: Standard
- Length: 4.00
- Net Weight: 2.09
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
Standard rough bore hub for Thomas Series 71 size 150 coupling.