375.S71.BHUB RB W/CPSCS & WSHRS
10010204
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 375
- Bore Size Max (in): 5 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.62 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7.62 in
- Hub Length (in): 3.25 in
- Hub Style: Large Block
- Length: 12.00
- Net Weight: 41.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 375 coupling.