225.S71.BHUB RB 1-1/4 W/CPSCS & WSHRS
10010202
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 225
- Bore Size Max (in): 3.25 in
- Coupling Model(s): Series 71
- Height: 2.50
- Hub Barrel Outside Diameter (in): 4.94 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 4.94 in
- Hub Length (in): 2.06 in
- Hub Style: Large Block
- Length: 6.25
- Net Weight: 10.36
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 225 coupling.