175.S71.BHUB RB 1-1/16" W/CPSCS & WSHRS
10010201
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 175
- Bore Size Max (in): 2.75 in
- Coupling Model(s): Series 71
- Height: 5.00
- Hub Barrel Outside Diameter (in): 4.16 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 4.16 in
- Hub Length (in): 1.81 in
- Hub Style: Large Block
- Length: 5.00
- Net Weight: 6.39
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 175 coupling.