350.S71.HUB EXT RB 1-3/8"
10010171
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 350
- Bore Size Max (in): 3.5 in
- Coupling Model(s): Series 71
- Height: 7.00
- Hub Barrel Outside Diameter (in): 5.25 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 6.75 in
- Hub Length (in): 3.75 in
- Hub Style: Extended
- Length: 7.00
- Net Weight: 26.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Extended-type rough bore hub for Thomas Series 71 size 350 coupling.