125.S54RDG.HUB RB
10028158
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 125
- Bore Size Max (in): 1.19 in
- Coupling Model(s): Series 54RDG
- Height: 6.00
- Hub Barrel Outside Diameter (in): 1.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 3.81 in
- Hub Length (in): 1.88 in
- Hub Style: Internal
- Length: 6.00
- Net Weight: 3.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Standard rough bore hub for Thomas Series 54RDG size 125 coupling. Used when hub barrel is positioned internal to the center spacer.