600.S54.HUB RB RMKD
10017953
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 600
- Bore Size Max (in): 6 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 5.00
- Hub Barrel Outside Diameter (in): 9.31 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 16 in
- Hub Length (in): 6 in
- Hub Style: Internal
- Length: 32.00
- Net Weight: 158.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 600 coupling. Used when hub barrel is positioned internal to the center spacer.