500.S54.HUB RB RMKD
10017952
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 500
- Bore Size Max (in): 5 in
- Coupling Model(s): Series 54RD
- Height: 18.00
- Hub Barrel Outside Diameter (in): 7.88 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 12.88 in
- Hub Length (in): 4.72 in
- Hub Style: Internal
- Length: 18.00
- Net Weight: 78.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series 54RD size 500 coupling. Used when hub barrel is positioned internal to the center spacer.