125.S54.HUB RB L/RMK
10017944
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 125
- Bore Size Max (in): 1.19 in
- Coupling Model(s): Series 54RD
- Height: 9.00
- Hub Barrel Outside Diameter (in): 1.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 3.69 in
- Hub Length (in): 1.84 in
- Hub Style: Internal
- Length: 9.00
- Net Weight: 1.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 54RD size 125 coupling. Used when hub barrel is positioned internal to the center spacer.