375.S54.HUB RB RMKD 1-11/16
10016253
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 375
- Bore Size Max (in): 4.19 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 10.50
- Hub Barrel Outside Diameter (in): 6.06 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9.69 in
- Hub Length (in): 3.56 in
- Hub Style: Internal
- Length: 10.00
- Net Weight: 35.05
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.50
Standard rough bore hub for Thomas Series 54RD / 54RDG size 375 coupling. Used when hub barrel is positioned internal to the center spacer.