312.S54.HUB RB RMKD 1-5/16
10016252
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 312
- Bore Size Max (in): 3.38 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 12.00
- Hub Barrel Outside Diameter (in): 5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7.81 in
- Hub Length (in): 2.84 in
- Hub Style: Internal
- Length: 12.00
- Net Weight: 17.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 312 coupling. Used when hub barrel is positioned internal to the center spacer.