425.S54.HUB RB RMKD
10016251
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 425
- Bore Size Max (in): 4.5 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 11.00
- Hub Barrel Outside Diameter (in): 6.56 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 10.5 in
- Hub Length (in): 3.97 in
- Hub Style: Internal
- Length: 11.50
- Net Weight: 43.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.50
Standard rough bore hub for Thomas Series 54RD / 54RDG size 425 coupling. Used when hub barrel is positioned internal to the center spacer.