162.S54.HUB RB RMKD 5/8
10014145
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 162
- Bore Size Max (in): 1.62 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 9.00
- Hub Barrel Outside Diameter (in): 2.34 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 4.34 in
- Hub Length (in): 1.88 in
- Hub Style: Internal
- Length: 9.00
- Net Weight: 2.74
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 162 coupling. Used when hub barrel is positioned internal to the center spacer.