700.S54.HUB RB RMKD
10010324
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 700
- Bore Size Max (in): 7 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 24.00
- Hub Barrel Outside Diameter (in): 10.88 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 18.25 in
- Hub Length (in): 7 in
- Hub Style: Internal
- Length: 24.00
- Net Weight: 198.42
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 700 coupling. Used when hub barrel is positioned internal to the center spacer.