700.AMR.HUB RB
10146543
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 700
- Bore Size Max (in): 7.5 in
- Coupling Model(s): AMR;CMR
- Height: 23.00
- Hub Barrel Outside Diameter (in): 11.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 20.38 in
- Hub Length (in): 7 in
- Hub Style: Standard
- Length: 33.00
- Net Weight: 185.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 49.00
Standard rough bore hub for Thomas AMR / CMR size 700 coupling.