850.AMR.HUB STL RB
10137569
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 850
- Bore Size Max (in): 9.25 in
- Coupling Model(s): AMR;CMR
- Hub Barrel Outside Diameter (in): 14.5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 27.38 in
- Hub Length (in): 8.25 in
- Hub Style: Standard
- Net Weight: 320.00
- Weight unit: LB
Standard rough bore hub for Thomas AMR / CMR size 850 coupling.