800.AMR.HUB STL RB
10106427
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 800
- Bore Size Max (in): 8.75 in
- Coupling Model(s): AMR;CMR
- Height: 22.00
- Hub Barrel Outside Diameter (in): 13.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 25.62 in
- Hub Length (in): 7.75 in
- Hub Style: Standard
- Length: 32.00
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 40.00
Standard rough bore hub for Thomas AMR / CMR size 800 coupling.