750.AMR.HUB STL RB
10102022
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 750
- Bore Size Max (in): 8 in
- Coupling Model(s): AMR;CMR
- Height: 15.00
- Hub Barrel Outside Diameter (in): 12.62 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 24 in
- Hub Length (in): 7.25 in
- Hub Style: Standard
- Length: 32.00
- Net Weight: 330.69
- Unit of Dimension: IN
- Weight unit: LB
- Width: 32.00
Standard rough bore hub for Thomas AMR / CMR size 750 coupling.