925.AMR.HUB 5.25" RB
10038850
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 925
- Bore Size Max (in): 10.12 in
- Coupling Model(s): AMR;CMR
- Hub Barrel Outside Diameter (in): 15.88 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 28.88 in
- Hub Length (in): 9 in
- Hub Style: Standard
- Net Weight: 550.00
- Weight unit: LB
Standard rough bore hub for Thomas AMR / CMR size 925 coupling.