375.AMR.HUB RB
10017999
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 375
- Bore Size Max (in): 4.5 in
- Coupling Model(s): AMR;CMR
- Height: 4.75
- Hub Barrel Outside Diameter (in): 6.5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 11.88 in
- Hub Length (in): 4 in
- Hub Style: Standard
- Length: 10.25
- Net Weight: 41.89
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.25
Standard rough bore hub for Thomas AMR / CMR size 375 coupling.