350.AMR.HUB RB 1-3/8"
10016244
MFG #: Thomas
$0.00
/ EA
- Bore Type: Rough Bore
- Coupling Size: 350
- Bore Size Max (in): 4 in
- Coupling Model(s): AMR;CMR
- Height: 12.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 10.88 in
- Hub Length (in): 3.75 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 36.07
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas AMR / CMR size 350 coupling.