225.AMR.HUB RB 15/16"
10015594
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 225
- Bore Size Max (in): 2.63 in
- Coupling Model(s): AMR;CMR
- Height: 5.50
- Hub Barrel Outside Diameter (in): 3.88 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7.62 in
- Hub Length (in): 2.5 in
- Hub Style: Standard
- Length: 6.50
- Net Weight: 22.88
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Standard rough bore hub for Thomas AMR / CMR size 225 coupling.