200.AMR.HUB RB 15/16"
10014454
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 200
- Bore Size Max (in): 2.25 in
- Coupling Model(s): AMR;CMR
- Height: 6.00
- Hub Barrel Outside Diameter (in): 3.62 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7.38 in
- Hub Length (in): 2.12 in
- Hub Style: Standard
- Length: 6.00
- Net Weight: 9.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
Standard rough bore hub for Thomas AMR / CMR size 200 coupling.