262.AMR.HUB RB 1.00"
10014453
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 262
- Bore Size Max (in): 3.13 in
- Coupling Model(s): AMR;CMR
- Height: 9.00
- Hub Barrel Outside Diameter (in): 4.5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 8.5 in
- Hub Length (in): 2.88 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 15.43
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas AMR / CMR size 262 coupling.