500.AMR.HUB RB
10014452
MFG #: Thomas
$0.00
/ EA
- Bore Type: Rough Bore
- Coupling Size: 500
- Bore Size Max (in): 5.38 in
- Coupling Model(s): AMR;CMR
- Height: 18.00
- Hub Barrel Outside Diameter (in): 8.38 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 16 in
- Hub Length (in): 5 in
- Hub Style: Standard
- Length: 18.00
- Net Weight: 78.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas AMR / CMR size 500 coupling.