425.AMR.HUB RB
10014141
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 425
- Bore Size Max (in): 4.75 in
- Coupling Model(s): AMR;CMR
- Height: 11.00
- Hub Barrel Outside Diameter (in): 7 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 13.12 in
- Hub Length (in): 4.25 in
- Hub Style: Standard
- Length: 11.50
- Net Weight: 49.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
Standard rough bore hub for Thomas AMR / CMR size 425 coupling.