550.AMR.HUB 2.375 RB
10010326
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 550
- Bore Size Max (in): 6 in
- Coupling Model(s): AMR;CMR
- Height: 18.00
- Hub Barrel Outside Diameter (in): 9.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 18 in
- Hub Length (in): 5.5 in
- Hub Style: Standard
- Length: 18.00
- Net Weight: 135.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas AMR / CMR size 550 coupling.