PKIT SR54RDG 925
10015383
MFG #: Thomas
$0.00
/
- Coupling Size: 925
- Bolt Body Diameter (in): 1.87 in
- Bolt Quantity: 16
- Bolt Thread: 1 5/8 in - 12
- Cap Screw Quantity: 32
- Coupling Model(s): Series 54RDG
- Hardware Material: Alloy Steel
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 30.00
- Washer Quantity: 32
- Weight unit: KG
Hardware kit for Thomas Series 54RDG coupling, size 925.