PKIT SR54RDG 850
10015382
MFG #: Thomas
$0.00
/
- Coupling Size: 850
- Bolt Body Diameter (in): 1.69 in
- Bolt Quantity: 16
- Bolt Thread: 1 1/2 in - 12
- Cap Screw Quantity: 32
- Coupling Model(s): Series 54RDG
- Hardware Material: Alloy Steel
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 1.23
- Washer Quantity: 32
- Weight unit: LB
Hardware kit for Thomas Series 54RDG coupling, size 850.