PKIT SR54RDG 700
10015379
MFG #: Thomas
$0.00
/
- Coupling Size: 700
- Bolt Body Diameter (in): 1.31 in
- Bolt Quantity: 16
- Bolt Thread: 1 1/8 in - 12
- Cap Screw Quantity: 32
- Coupling Model(s): Series 54RDG
- Hardware Material: Alloy Steel
- Height: 9.00
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 26.46
- Unit of Dimension: IN
- Washer Quantity: 32
- Weight unit: LB
- Width: 9.00
Hardware kit for Thomas Series 54RDG coupling, size 700.