PKIT SR54RDG 225
10015369
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Bolt Body Diameter (in): 0.33 in
- Bolt Quantity: 16
- Bolt Thread: 5/16 in - 24
- Cap Screw Quantity: 32
- Coupling Model(s): Series 54RDG
- Hardware Material: Alloy Steel
- Height: 9.00
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 1.68
- Unit of Dimension: IN
- Washer Quantity: 32
- Weight unit: LB
- Width: 9.00
Hardware kit for Thomas Series 54RDG coupling, size 225.