PKIT SR54RDG 162
10015367
MFG #: Thomas
$0.00
/
- Coupling Size: 162
- Bolt Body Diameter (in): 0.26 in
- Bolt Quantity: 12
- Bolt Thread: 1/4 in - 28
- Cap Screw Quantity: 16
- Coupling Model(s): Series 54RDG
- Hardware Material: Alloy Steel
- Height: 9.00
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 12
- Net Weight: 1.40
- Unit of Dimension: IN
- Washer Quantity: 24
- Weight unit: LB
- Width: 9.00
Hardware kit for Thomas Series 54RDG coupling, size 162.