PKIT SR54RD 200 STL
10010513
MFG #: Thomas
$0.00
/
- Coupling Size: 200
- Bolt Body Diameter (in): 0.33 in
- Bolt Quantity: 12
- Bolt Thread: 5/16 in - 24
- Cap Screw Quantity: 32
- Coupling Model(s): Series 54RD
- Hardware Material: Alloy Steel
- Height: 9.00
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 12
- Net Weight: 0.66
- Unit of Dimension: IN
- Washer Quantity: 24
- Weight unit: LB
- Width: 9.00
Hardware kit for Thomas Series 54RD coupling, size 200.