RCT HDLE 303 10-24X.79IN ZN H1.63IN BK

10309343 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Tightening Elements
  • Height: 4.00
  • Length: 4.00
  • Thread Material: ZN
  • Thread Size: 10-24
  • Unit of Dimension: IN
  • Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 1/4-24 x 0.79 Inches Zinc Plated. 1.63 Inch "A" Dimension. Black In Color.
QTY