RCT HDLE 303 M6X20MM SS H1.63IN BK
10309231
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: SS
- Thread Size: M6
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of M6 x 20.1mm Stainless Steel. 41.1mm "A" Dimension. Black In Color.