22224LBC0 SPH RLR BRG KIT
10980082
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.7244 in
- Bore Size (mm): 120 mm
- Outside Diameter (in): 8.46 in
- Height: 5.38
- Length: 10.88
- Maximum Shoulder Diameter (in): 8 in
- Maximum Speed Using Grease (RPM): 1900 rpm
- Maximum Speed Using Oil (RPM): 2300 rpm
- Minimum Shoulder Diameter (in): 5.20 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 19.60
- Size Code: 22224
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1740 cps
- Vibration Frequency Outer Ring Defect: 0.1260 cps
- Vibration Frequency Roller Spin: 0.0510 cps
- Weight unit: LB
- Width: 6.13
120 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore