BY410694KIT BRG&ADAP 22216-2 13/16
10407416
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.1496 in
- Outside Diameter (in): 5.5118 in
- Height: 8.00
- Housing Fillet Radius (in): 0.08 in
- Length: 8.00
- Maximum Shoulder Diameter (in): 5.10 in
- Maximum Speed Using Grease (RPM): 3200 rpm
- Maximum Speed Using Oil (RPM): 3500 rpm
- Minimum Shoulder Diameter (in): 3.5 in
- Net Weight: 8.55
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.13
Contact Application Engineering