G100MSBK78 FLANGE HSG HALF KIT
10980930
MFG #: Link-Belt
$0.00
/
- Housing: FLG 2 PC 4 BLT RND SQ BLT H
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 6.50
- Length: 6.50
- Net Weight: 1.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.63
4-Bolt Relubricatable Two-Piece Formed Steel Round Flanged Housing Half, Zinc Plated Housing