SNP305610 ADAPTER ASSEMBLY KIT
10980275
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 10 in
- Series: Split Housed Adapter Assemblies
- Net Weight: 47.00
- Weight unit: LB
10" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units