SNP30489 ADAPTER ASSEMBLY KIT
10980274
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 9 in
- Series: Split Housed Adapter Assemblies
- Net Weight: 25.60
- Weight unit: LB
9" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units