H3138112 ADAPTER ASSEMBLY KIT
10979090
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7 in
- Series: Split Housed Adapter Assemblies
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Net Weight: 18.60
- Weight unit: LB
7" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units