SNP306412 ADAPTER ASSY
10440151
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 12 in
- Series: Split Housed Adapter Assemblies
- Net Weight: 60.00
- Weight unit: LB
12" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units