H3134096 ADAPTER ASSEMBLY
10433506
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 6 in
- Series: Split Housed Adapter Assemblies
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Net Weight: 17.80
- Weight unit: LB
6" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units