H3128080 ADAPTER ASSEMBLY
10433505
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5 in
- Series: Split Housed Adapter Assemblies
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Net Weight: 10.20
- Weight unit: LB
5" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units