H2313035 ADAPTER ASSEMBLY
10415205
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Series: Split Housed Adapter Assemblies
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Net Weight: 1.90
- Weight unit: LB
2 3/16" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units