H322 ADAPTER ASSEMBLY
10410713
MFG #: Link-Belt
$0.00
/
- Series: Split Housed Adapter Assemblies
- Height: 3.00
- Length: 7.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
100 mm Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units