CLG235NL 2 3/16 INSERT BALL BRG
10422482
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Bore Size (mm): 55.5625 mm
- Locking Type: Concentric
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 9800 lb
- Co Static Load Rating: 6570 lb
- Locking Device Kit: CL2355S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4360 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.50
- Outside Diameter (in): 3.937 in
- Outside Diameter (mm): 99.999 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 211
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
2 3/16" Unmounted Ball Bearing, Standard Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Relubricatable, Spherical OD