CLG224NL 1 1/2 INSERT BALL BRG
10414954
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Bore Size (mm): 38.1 mm
- Locking Type: Concentric
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 7330 lb
- Co Static Load Rating: 4460 lb
- Height: 2.00
- Length: 4.00
- Locking Device Kit: CL2255S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 6000 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.45
- Outside Diameter (in): 3.149 in
- Outside Diameter (mm): 79.999 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 208
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 4.00
1 1/2" Unmounted Ball Bearing, Standard Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Relubricatable, Spherical OD