CLG223NL 1 7/16 INSERT BALL BRG
10410445
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Bore Size (mm): 36.5125 mm
- Locking Type: Concentric
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 5810 lb
- Co Static Load Rating: 3440 lb
- Height: 2.00
- Length: 3.00
- Locking Device Kit: CL2235S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 6850 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.97
- Outside Diameter (in): 2.834 in
- Outside Diameter (mm): 71.998 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 207
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 3.00
1 7/16" Unmounted Ball Bearing, Standard Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Relubricatable, Spherical OD